Brand: Burndy
Catalog ID: GK2029
Catalog Number
GK2029
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Three Cables to Rod or Tube
UPC
781810233658
UPC 14 Digit GTIN
00781810233658
Bolt Size
1/2 in
Dimension - B Length inch
1.63 in
Dimension - Height inch
5.75 in
Dimension - Height mm
146.1 mm
Dimension - Width fraction
6-1/5 in
Dimension - Width inch
6.19 in
Dimension - Width mm
157 mm
Conductor - Rod Size
3 in ; 3 1/2 in
Conductor Size
2/0 AWG Sol - 250 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Minimum Pack Quantity
8