BURNDY
Image of GK6429 GK6429, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
Image of GK6429 GK6429, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
Image of GK6429 GK6429, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
Image of GK6429 GK6429, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
+2
Image of GK6429 GK6429, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe
Buy America(n) Qualified

GK6429, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GK6429

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 3/8" Pipe, 5/8"-3/4" Rod.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Application

For Joining Three Equal Copper Cables To Rod Or Tube, Direct Burial In Earth Or Concrete

Catalog Number

GK6429

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

Three Cables to Rod or Tube

UPC

781810233535

UPC 14 Digit GTIN

00781810233535

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

1.63 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Width fraction

3-1/2 in

Dimension - Width inch

3.50 in

Dimension - Width mm

89 mm

Conductor Related

Conductor - Rod Size

5/8 in ; 3/4 in

Conductor Size

2/0 AWG Sol - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1