BURNDY
BUR_PPHID-264205_GRC
BUR_PPHID-264205_GRC

GRC34, Mechanical Ground Rod Clamp, Cable to Rod

$26.55 USD

Brand:

Burndy

Catalog ID:

GRC34

Mechanical Ground Rod Clamp, For Cable to Rod, High Strength, 8 AWG (Sol.) - 1/0 AWG (Str.), 3/4" Ground Rod, 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

Features: High Copper Alloy Ground Connector For Joining A Range Of Cable To Copper Clad, Galvanized Steel, And Stainless Steel Ground Rods, Slips Over End Of Rod, One-Wrench Installation, UL467 Listed For Direct Burial In Earth And Concrete, Ground Rod Size: 3/4 IN, Stud/bolt Size: 3/8 IN, Width: 19 IN, Length: 0.65 IN, Height: 2.47 IN

Product details

General

Application

For Joining A Range Of Cable To Copper Clad, Galvanized Steel, And Stainless Steel Ground Rods, Direct Burial Applications In Earth And Concrete

Catalog Number

GRC34

EU RoHS Indicator

Yes

Hardware Type

Silicon Bronze

Material

Copper Alloy

Material - Hardware

Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GRC, High Strength

UPC

781810230985

UPC 12 Digit

7818102309855

Dimensions

Dimension - B Length inch

0.65 in

Dimension - Height inch

2.40 in

Dimension - Height mm

62.7 mm

Dimension - Length Side B inch

0.65 in

Dimension - Width inch

1.09 in

Dimension - Width mm

28 mm

Conductor Related

Conductor - Copper Solid Size Range

8 AWG

Conductor - Copper Str Size Range

8 AWG - 1/0 AWG

Conductor - Rod Size

3/4 in

Conductor Size

#8 AWG Sol - 1/0 AWG Str

Conductor Type

  • Rod-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

27500