BURNDY
Image of GRC58 GRC58, Mechanical Ground Rod Clamp, Cable to Rod
Image of GRC58 GRC58, Mechanical Ground Rod Clamp, Cable to Rod
play
3D View
play
360 View
Buy America(n) Qualified

GRC58, Mechanical Ground Rod Clamp, Cable to Rod

$13.05 USD

Brand: Burndy

Catalog ID: GRC58

Mechanical Ground Rod Clamp, For Cable to Rod, High Strength, 10 AWG (Sol)- 1 AWG (Str), 5/8" Drive Rod, 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

Product details

General

Application

For Joining A Range Of Cable To Copper Clad, Galvanized Steel, And Stainless Steel Ground Rods, Direct Burial Applications In Earth And Concrete

Catalog Number

GRC58

EU RoHS Indicator

Yes

Hardware Type

Silicon Bronze

Material

Copper Alloy

Material - Hardware

Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GRC, High Strength

UPC

781810230961

UPC 14 Digit GTIN

00781810230961

Dimensions

Dimension - B Length inch

0.57 in

Dimension - Height inch

2.18 in

Dimension - Height mm

55.6 mm

Dimension - Length Side B inch

0.63 in

Dimension - Width inch

0.95 in

Dimension - Width mm

24 mm

Conductor Related

Conductor - Copper Solid Size Range

10 AWG

Conductor - Copper Str Size Range

12 AWG-1 AWG

Conductor - Rod Size

5/8 in

Conductor Size

#10 AWG Sol - #1 AWG Str

Conductor Type

  • Rod-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

27500

Media

3D AR Model

360 View