BURNDY
BUR_PPHID-264205_GRC
BUR_PPHID-264205_GRC

GRC58916CF, Mechanical Ground Rod Clamp, Cable to Rod

Brand:

Burndy

Catalog ID:

GRC58916CF

Cu Grounding Rod Connector, Suitable for Direct Burial, 9/16 IN Stud, Cu Cable to Rod, 5/8 IN Rod (Run), 10 AWG Sol - 1 AWG Str. (Tap), Hex Head Bolts Available.

Product details

General

Catalog Number

GRC58916CF

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810662090

UPC 12 Digit

7818106620900

Dimensions

Bolt Size

9/16 in

Dimension - B Length inch

0.57 in

Dimension - Height inch

2.18 in

Dimension - Height mm

0 mm

Dimension - Width inch

0.92 in

Dimension - Width mm

23 mm

Conductor Related

Conductor - Rod Size

5/8 in

Conductor Size

#10 AWG Sol - #1 AWG Str

Conductor Type

  • Rod-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads