BURNDY
Image of GRL3 GRL3, Ground Rod Clamp, Light Duty, Cable to Rod
Image of GRL3 GRL3, Ground Rod Clamp, Light Duty, Cable to Rod

GRL3, Ground Rod Clamp, Light Duty, Cable to Rod

Brand: Burndy

Catalog ID: GRL3

Light Duty; #10-#4 AWG Copper; 3/8"; Direct Burial.

  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GRL3

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810051801

Conductor Related

Conductor - Copper Str Size Range

10 AWG - 4 AWG

Conductor - Rod Size

3/8 in

Conductor Size

#4 AWG - #10 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

100