BURNDY
Image of GRL6PR GRL6PR, Ground Rod Clamp, Light Duty, Cable to Rod
Image of GRL6PR GRL6PR, Ground Rod Clamp, Light Duty, Cable to Rod

GRL6PR, Ground Rod Clamp, Light Duty, Cable to Rod

Brand: Burndy

Catalog ID: GRL6PR

STD. WIRE RNG.W/3/4 GRD.ROD:AWG10-2 CU, SPEC. RNG. W/5/8 GRD. ROD: AWG6-1/0 CU; REQUIRED TORQUE: 240 LB.IN. DIRECT BURIAL.

Product details

General

Catalog Number

GRL6PR

Material

Copper

UPC

781810365137

UPC 14 Digit GTIN

00781810365137

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

46400

Resources and downloads