BURNDY
Image of GSTUD34HY GSTUD34HY Structural Steel Ground Stud
Image of GSTUD34HY GSTUD34HY Structural Steel Ground Stud

GSTUD34HY Structural Steel Ground Stud

Brand: Burndy

Catalog ID: GSTUD34HY

Structural Steel Grounding Connector; Accommodates: 4/0 AWG; 3/4" Rod; Copper Coated; Nickel Plated

  • May be welded to steel surfaces quickly and easily
  • No disk grinding needed
  • Knurled surface for better gripping
  • Copper plated
  • May be installed during adverse weather conditions

Product details

General

Application

  • For Compression Connectors And Mechanical Connectors

Catalog Number

GSTUD34HY

EU RoHS Indicator

Yes

Material

Steel

Plated

Y

Plating Type

Nickel

Sub Brand

HYGROUND, VERSITAIL

Trade Name

VERSITAIL™

Type

GSTUD-HY

UPC

781810220900

UPC 14 Digit GTIN

00781810220900

Dimensions

Dimension - B Length fraction

19/25 in

Dimension - B Length inch

0.76 in

Dimension - D inch

1.25 in

Dimension - Ground Rod Size

3/4 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

148 mm

Dimension - Length Overall inch

5.81 in

Physical Attribute - Tongue Angle

45 Degree

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Rod Size

3/4 in

Conductor - Rod Size Range

3/4 in

Conductor Type

  • Rod-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

1960