BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW
Buy America(n) Qualified

HSB100FR, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V.

Brand: Burndy

Catalog ID: HSB100FR

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Application

For Terminations And Splices

Catalog Number

HSB100FR

Connector Type

THIN WALL TUBES/REELS

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

HEAT SHRINK

Type

HS-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810265741

Conductor Related

Conductor Range

#1/0 AWG to #4/0 AWG

Conductor Size

4/0AWG - 300kcmil

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads