BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSB100FR100FT, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V.; 100 Ft Reel

Brand: Burndy

Catalog ID: HSB100FR100FT

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V.; 100 Ft Reel.

  • Heat Shrink Tubing, 1.00" ID Min (Exp), 0.50" ID Max (Rec), 1/0-4/0 Flex
  • PVC
  • Fire Retardant
  • Thin Wall, Black
  • 100 Foot Reel
  • 600 V

Product details

General

Catalog Number

HSB100FR100FT

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810038550

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

100