BURNDY
HSTPF_GROUP_PHOTO_BW
HSTPF_GROUP_PHOTO_BW
play

HSB100T6PF7, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black.

Brand: Burndy

Catalog ID: HSB100T6PF7

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black.

Product details

General

Catalog Number

HSB100T6PF7

Material

POLYOLEFIN

UPC

781810214572

Conductor Related

Conductor Range

#2/0 AWG - 300 Kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

70

Minimum Pack Quantity

1

Number of Pieces in Package

7

Media

Videos

play
Heat Shrink Product Overview & Installation