BURNDY
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW
play

HSB110H2PF25, Heat Shrink Tubing, 1.10" ID Min.(Exp.), 0.35" ID Max.(Rec.), 1 - 3/0, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

Brand: Burndy

Catalog ID: HSB110H2PF25

Heat Shrink Tubing, 1.10" ID Min.(Exp.), 0.35" ID Max.(Rec.), 1 - 3/0, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

  • Heat Shrink Tubing, 1.10" ID Min (Exp), 0.35" ID Max (Rec), 1-3/0
  • Polyolefin, Thin Wall, Black, 600V
  • Shrink Ratio is 3:1

Product details

General

Catalog Number

HSB110H2PF25

Material

POLYOLEFIN

UPC

781810454053

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

625

Minimum Pack Quantity

25

Number of Pieces in Package

25

Media

Videos

play
Heat Shrink Product Overview & Installation