BURNDY
Image of TMH261 TMH261, Hardware Kit
Image of TMH261 TMH261, Hardware Kit

TMH261, Hardware Kit

Brand:

Burndy

Catalog ID:

TMH261

STAINLESS STEELHARDWARE KITS.

Product details

General

Catalog Number

TMH261

Connector Type

Hardware

Installation Torque Recommended in-lb

240 LBS/in

Material

STAINLESS STEEL

Trade Name

DURIUM™

UPC

781810012079

UPC 12 Digit

7818100120799

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads