Brand: Burndy
Catalog ID: HSB112FR100
Catalog Number
HSB112FR100
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
UPC
781810265772
Conductor Range
250-500 Kcmil
Conductor Size
350kcmil - 750kcmil
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
2