Brand: Burndy
Catalog ID: HSB38T48PF
Catalog Number
HSB38T48PF
Connector Type
THIN WALL REEL
Material
Cross-linked Polyolefin
UPC
781810212608
Conductor Range
#8 AWG to #6 AWG
Conductor Size
8AWG - 6AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1