BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW
Buy America(n) Qualified

HSC112FR100, Clear Heat Shrink Tubing, 100 foot reel

Brand: Burndy

Catalog ID: HSC112FR100

PVC Clear Heat Shrink Tubing, 350-750 Code, 250-500Flex, 600 V, Fire Retardant.

Product details

General

Application

For Terminations And Splices

Catalog Number

HSC112FR100

Color

Clear

Connector Type

CLEAR TUBES

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266168

Conductor Related

Conductor Range

250-500 Kcmil

Conductor Size

350kcmil - 750kcmil

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1