Brand: Burndy
Catalog ID: HSIC81FR
Application
For Used To Insulating Exposed Conductors In Energized Applications
Catalog Number
HSIC81FR
Color
Black
Connector Type
HEAVY WALL END CAP
EU RoHS Indicator
Yes
Material
Cross-linked Polyolefin
Sub Brand
HEAT SHRINK
Type
Heat Shrink Tubing
UPC
781810266595
Conductor Range
#4 AWG to #2/0 AWG
Conductor Size
8AWG - 1AWG
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Minimum Pack Quantity
10