BURNDY
QPX342C_Photo_ColorCMYK
QPX342C_Photo_ColorCMYK

QPX282C, Heavy Duty Copper Tapping Connector, Run: 1-4/0, Tap: 6-2 AWG

Brand: Burndy

Catalog ID: QPX282C

VERSITAP™ Mechanical Parallel Clamp for Copper; Accommodates: Run: #1 - 4/0 AWG; Tap: #6 - #2 AWG.

  • VERSITAP™ Type QPX Parallel Clamps for copper are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

Product details

General

Application

For Tee, Cross, Parallel, Butt And Tap Connections, Copper

Catalog Number

QPX282C

Connector Type

Universal Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

180 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

VERSITAP

Temperature Rating

194

Trade Name

VERSITAP™

Type

QPX

UPC

781810342008

UPC 14 Digit GTIN

00781810342008

Dimensions

Dimension - Height fraction

2-1/16

Dimension - Height inch

2.06

Dimension - Height mm

52.3 mm

Dimension - L Length Overall mm

33 mm

Dimension - Length Overall inch

1.31 in

Dimension - Width fraction

1-9/16 in

Dimension - Width inch

1.56

Dimension - Width mm

40 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Run

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

1 AWG-4/0 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

6 AWG-2 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads