Brand: Burndy
Catalog ID: QPX4444
Application
For Tee, Cross, Parallel, Butt And Tap Connections
Catalog Number
QPX4444
Connector Type
Universal Clamp
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
VERSITAP
Temperature Rating
194
Trade Name
VERSITAP™
Type
QPX
UPC
781810345757
UPC 14 Digit GTIN
00781810345757
Dimension - Height fraction
3-7/16
Dimension - Height inch
3.44
Dimension - Height mm
87.4 mm
Dimension - L Length Overall mm
67 mm
Dimension - Length Overall inch
2.62 in
Dimension - Width fraction
2-9/16 in
Dimension - Width inch
2.56
Dimension - Width mm
65 mm
Rating - Minimum Voltage
600
Conductor - Copper Str Run
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range
500 kcmil-1000 kcmil
Conductor - Copper Str Tap
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Tap Range
500 kcmil-1000 kcmil
Conductor - Nominal Diameter
0.162, 0.813, 0.893, 0.893, 0.964, 0.998, 1.031, 1.031, 1.094, 1.151
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
1