BURNDY
QPX342C_Photo_ColorCMYK
QPX342C_Photo_ColorCMYK

QPX4444L, Heavy Duty Copper Tapping Connector

Brand: Burndy

Catalog ID: QPX4444L

VERSITAP™.

  • VERSITAP Universal Clamp - Heavy Duty Copper Tapping Connector
  • Silicon Bronze Hardware
  • Temperature Rating 194F
  • 600V Minimum Voltage Rating

Product details

General

Catalog Number

QPX4444L

Connector Type

Universal Clamp

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

4

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

VERSITAP™

UPC

781810162385

UPC 14 Digit GTIN

00781810162385

Dimensions

Dimension - Height mm

0 mm

Dimension - Width inch

2.62 in

Dimension - Width mm

67 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Run

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Run Range

500 kcmil-1000 kcmil

Conductor - Copper Str Tap

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Tap Range

500 kcmil-1000 kcmil

Conductor - Nominal Diameter

0.813, 0.893, 0.893, 0.964, 0.998, 1.031, 1.031, 1.094, 1.151

Conductor Type

  • CU C Str-Run
  • CU Weld C Str-Run
  • CU Weld C Solid-Run
  • CU C Str-Tap
  • CU Weld C Str-Tap
  • CU Weld C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL486C

Standards - Industry Standards Met

UL486C

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

11

Resources and downloads