Brand: Burndy
Catalog ID: QPX442C
Catalog Number
QPX442C
Connector Type
Universal Clamp
Installation Torque Recommended in-lb
180 LBS/in
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
VERSITAP™
UPC
781810344750
UPC 14 Digit GTIN
00781810344750
Dimension - Height fraction
2-11/16
Dimension - Height inch
2.69
Dimension - Height mm
66.8 mm
Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.38 in
Dimension - Width fraction
2-1/4 in
Dimension - Width inch
2.22
Dimension - Width mm
57 mm
Rating - Minimum Voltage
600
Conductor - Copper Str Run
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range
500 kcmil-1000 kcmil
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Tap Range
6 AWG-2 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
12