BURNDY
Image of PT2990010 Hydraulic Hose, 10', 3/16" dia non-cond, Stackable couplers (male/female), Orange, Min burst pressure 40,000 psi, Nom working pressure 10,000 psi
Image of PT2990010 Hydraulic Hose, 10', 3/16" dia non-cond, Stackable couplers (male/female), Orange, Min burst pressure 40,000 psi, Nom working pressure 10,000 psi

Hydraulic Hose, 10', 3/16" dia non-cond, Stackable couplers (male/female), Orange, Min burst pressure 40,000 psi, Nom working pressure 10,000 psi

Brand: Burndy

Catalog ID: PT2990010

Hydraulic Hose, 10' x 3/16" dia N/C, Stackable (M/F), Orange, 10K psi.

  • Non Conductive
  • 10' x 3/16" diameter
  • Stackable male/female couplers
  • Safety Orange
  • For use with 10,000 psi pumps

Product details

General

Application

Accessory, Hose

Catalog Number

PT2990010

EU RoHS Indicator

Yes

Sub Brand

TOOLING ACCESSSORY

Type

Hydraulic Accessories

UPC

781810625668

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Hose, Couplers