BURNDY
Image of UPG24 Inspection Gage, Steel, Index 24, Color: BLACK - #5/0 , GO/NO GO.
Image of UPG24 Inspection Gage, Steel, Index 24, Color: BLACK - #5/0 , GO/NO GO.

Inspection Gage, Steel, Index 24, Color: BLACK - #5/0 , GO/NO GO.

Brand: Burndy

Catalog ID: UPG24

Inspection Gage, Index 24, Black, #5/0 , GO/NO GO.

  • Go/NoGo Gage for U39RT die set
  • Index 24
  • Black 5/0

Product details

General

Application

Inspection

Catalog Number

UPG24

Color

Black

Tool Type

Gauge, Inspection

Type

Gauge

UPC

781810130223

UPC 14 Digit GTIN

00781810130223

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Gage only

Pallet Quantity

891

Resources and downloads