BURNDY
Image of KAG1MTGBRKT KAG1MTGBRKT, Neutral Bar Mounting Bracket
Image of KAG1MTGBRKT KAG1MTGBRKT, Neutral Bar Mounting Bracket

KAG1MTGBRKT, Neutral Bar Mounting Bracket

Brand: Burndy

Catalog ID: KAG1MTGBRKT

Neutral Bar Mounting Bracket.

Aluminum Neutral Bar Mounting Bracket

Product details

General

Catalog Number

KAG1MTGBRKT

Connector Type

Mounting Bracket

Material

Aluminum

UPC

781810659816

UPC 14 Digit GTIN

00781810659816

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Resources and downloads