BURNDY
Image of KVS28 KVS28, 2-piece OKLIP Service Connector for heavy duty applications
Image of KVS28 KVS28, 2-piece OKLIP Service Connector for heavy duty applications

KVS28, 2-piece OKLIP Service Connector for heavy duty applications

Brand: Burndy

Catalog ID: KVS28

Compact, two-piece, high strength, high copper alloy BURNDY OKLIP recommended for heavy duty connections. Neoprene rings hold DURIUM bolts in place during installation.Installed with ordinary wrench.Recommended tightening torque:250 in-lb.

  • Compact, 2-piece, high strength, high copper alloy, recommended for heavy duty connections
  • Neoprene rings hold silicon bronze bolts in place during installation
  • Installed with ordinary wrench

Product details

General

Application

For Copper, Copperweld

Catalog Number

KVS28

EU RoHS Indicator

Yes

Sub Brand

OKLIP

Type

KVS, Compact

UPC

781810062357

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1