BURNDY
Image of KVS28TN KVS28TN, 2-piece OKLIP Service Connector for heavy duty applications, Run: 1/0-4/0 Str, Tap: #10-4/0 Str, Tin Plated
Image of KVS28TN KVS28TN, 2-piece OKLIP Service Connector for heavy duty applications, Run: 1/0-4/0 Str, Tap: #10-4/0 Str, Tin Plated

KVS28TN, 2-piece OKLIP Service Connector for heavy duty applications, Run: 1/0-4/0 Str, Tap: #10-4/0 Str, Tin Plated

Brand: Burndy

Catalog ID: KVS28TN

Cast Cu Alloy Service Connector, 1/0 - 4/0 Str. (Run), #10 - 4/0 Str.(Tap), Tin Plated.

  • Compact, 2-piece, high strength, high copper alloy, recommended for heavy duty connections
  • Neoprene rings hold silicon bronze bolts in place during installation
  • Installed with ordinary wrench

Product details

General

Catalog Number

KVS28TN

Material

Copper

Plated

Y

Plating Type

Tin

Trade Name

OKLIP™

UPC

781810503041

UPC 14 Digit GTIN

00781810503041

Dimensions

Dimension - Height inch

1.82 in

Dimension - Height mm

46.23 mm

Dimension - Stud Size inch

3/8 in

Dimension - Width inch

1.67 in

Conductor Related

Conductor - Copper Str Run Range

1/0 str. - 4/0 str.

Conductor - Copper Str Tap Range

10 str. - 4/0 str.

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

100

Resources and downloads