BURNDY
Image of FP10 Manual Hydraulic Foot Pumps, 10,000 psi, 1.12 Quarts Reservoir Volume
Image of FP10 Manual Hydraulic Foot Pumps, 10,000 psi, 1.12 Quarts Reservoir Volume

Manual Hydraulic Foot Pumps, 10,000 psi, 1.12 Quarts Reservoir Volume

Brand: Burndy

Catalog ID: FP10

Pump, Foot, 10K psi, 1.12 Quarts.

  • Diamond plate steel foot pad
  • Long arm
  • Spring loaded arm
  • Built-in factory set pressure relief valve
  • Quick disconnect hydraulic fitting
  • Lightweight rugged design - portable
  • Sturdy leg stabilizers

Product details

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

FP10

Tool Type

Pump, Manual Hydraulic

Type

Pump

UPC

781810008324

UPC 14 Digit GTIN

00781810008324

Dimensions

Length

24.75 in

Weight

19 lb

Width

5 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Package Contents

Pump only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings