BUR_PPHID-264524_Block
BUR_PPHID-264524_Block

Nylon Block Fork Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

TN106BF

Nylon Block Fork Terminal For 12 - 10 AWG.

TN106BF.

Permits rapid and easy installation of the terminal under the screw head without complete removal of the screw

Features: INSULUG Type TN Nylon-Insulated Terminals Are Designed For Heavy Duty Industrial, Utility And Military Power And Control-Circuit Applications For Wire Sizes 26 AWG Through 10 AWG, They Offer High Dielectric Strength And Stability In Oily Conditions And Meet Military Class 1 And Class 2 Requirements Per SAE-AS25036 And The Requirements Of Military Specifications SAE-AS7928, An Integral One-Piece Copper Barrel/Insulation Grip And Wire Strain Relief Design, Provides Improved Physical Strength Characteristics Over A Multi-Piece Design, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Brazed Seam: Provides A Stronger Barrel Design To Minimize Any Possible Splitting And Eliminates Foldin, Deep Inner Barrel Serrations: Provides Excellent Electrical Conductivity And Pullout Strength Values, Smooth Funnel Entry: Easy Wire Insertion, The Insulation Is Locked In Place: Will Not Twist Off, Thereby Maintains Proper Dielectric Values, Electro-Tin Plated: Provides Durable Long-Lasting Resistance To Corrosion, Color-Coded And Clearly Marked: Provides Quick, Easy Wire Size Identification, Ring Tongue: Provides A Secure Termination Under The Screw Head That Can Not Be Removed Without Complete Removal Of The Screw, Two Or More Terminals May Be Stacked On A Common Stud Easily: Provides Flexibility And Versatility, 300 V Maximum, 105 DEG C Maximum, Insulation Diameter (maximum): 0.21 IN, Color Code: Yellow, Wire Strip Length: 11/32 IN, Temperature Rating: 105 DEG C Maximum, Finish: Electro-Tin Plated

Product details

General

Application
Power Connector
Connector Type
Block Fork Terminal
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Tongue Type
Fork
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYDENT
Trade Name
HYDENTâ„¢
Type
Fork Tongue
UPC
781810524121

Dimensions

Dimension - Bolt Size fraction
#4 - #6
Dimension - L Length Overall mm
26 mm
Dimension - Length Overall inch
1.02 in
Dimension - Pad Width inch
0.30 in
Dimension - Strip Length inch
3/8
Dimension - Stud Size inch
#4;#5;#6
Dimension - Z (inch)
0.29 in

Conductor Related

Conductor Range
#10 AWG to #12 AWG
Conductor Size
12 - 10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
50

Resources and downloads

Product Cross Section Image(s)

Sales Drawings