BURNDY
Image of PAT444SL5PB PATRIOT® 11-Ton Dieless C-Head Battery Crimper, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag
Image of PAT444SL5PB PATRIOT® 11-Ton Dieless C-Head Battery Crimper, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag
play
The New PAT444S Dieless Tool
play
BURNDY Pro Bag, BURNDY Minute

PATRIOT® 11-Ton Dieless C-Head Battery Crimper, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

OR

Brand: Burndy

Catalog ID: PAT444SL5PB

PAT444S 11T Dieless C-Head Battery Crimper, 5Ah Li-ion, AC, Nylon Pro Bag.

The PATRIOT® PAT444S Dieless C-head crimper is a one-of-a-kind design with range taking capabilities that can crimp a vast range from #4 AWG – 1000 kcmil. Compliant connections when used with the BURNDY® Engineered System.

  • C-Head for easy access and increased flexibility
  • Dieless System with range taking capability
  • #4 AWG -1000 kcmil Copper and Aluminum,#4 AWG - 556.5 kcmil ACSR, AAC, AAAC, ACAR
  • 355° Head Rotation
  • Ergonomically balanced

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT444SL5PB

Container Type

Nylon Pro Bag

Crimp Force Capacity

11 ton

Die Type

Dieless

EU RoHS Indicator

Contact Manufacturer

Power Source

12V-DC Charger

Recharge Time

0.75 h

Sub Brand

PATRIOT® Crimper

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945561786

Dimensions

Dimensions

3.2 in x 13.7 in x 16.9 in

Height

16.9 in

Length

3.2 in

Weight

14.8 lb

Width

13.7 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #4 AWG - 1000 kcmil; Aluminum: #4 AWG - 1000 kcmil; ACSR: #4 AWG - 556.5 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Nylon Pro Bag

Pallet Quantity

12

Media

Videos

play
The New PAT444S Dieless Tool
play
BURNDY Pro Bag, BURNDY Minute