BURNDY
Image of PAT644L5DC PATRIOT® 11-Ton Dieless Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Hard Case
Image of PAT644L5DC PATRIOT® 11-Ton Dieless Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Hard Case

PATRIOT® 11-Ton Dieless Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Hard Case

Brand: Burndy

Catalog ID: PAT644L5DC

PAT644 11T Dieless Latch Head Battery Crimper, 5Ah Li-ion, DC, Hard Case.

The PATRIOT® PAT644 dieless latch head crimper offers 355° head rotation and features range taking capabilities to crimp #4 AWG – 1000 kcmil. Compliant connections when used with the BURNDY® Engineered System.

  • Dieless System with range taking capability
  • #4 AWG -1000 kcmil Copper and Aluminum,#4 AWG - 556.5 kcmil ACSR, AAC, AAAC, ACAR
  • 355° Rotatable latch head
  • Audible pop-off indicates properly completed crimps
  • Ergonomically balanced

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT644L5DC

Container Type

Hard Case

Crimp Force Capacity

11 ton

Die Type

Dieless

Power Source

12V-DC Charger

Recharge Time

0.75 h

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945470989

Dimensions

Dimensions

15.62 in x 3.25 in x 14.12 in

Height

14.12 in

Length

15.62 in

Weight

14.55 lb

Width

3.25 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #4 AWG - 1000 kcmil; Copper Flex: #2 AWG - 777 kcmil; Aluminum: #6 AWG - 900 kcmil; ACSR #4 AWG - 556.5 kcmil

Logistics

Minimum Pack Quantity

1

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Hard Case