Brand: Burndy
Catalog ID: Y60LWCASE
Application
Storage
Application - For Use On
Use with Y60LW Crimpers
Catalog Number
Y60LWCASE
Crimp Force Capacity
60 ton
Tool Type
Accessory
Trade Name
HYPRESS™
Type
Crimper
UPC
781810561713
UPC 14 Digit GTIN
00781810561713
Dimensions
18.00 in x 8.75 in x 9.25 in
Height
9.25 in
Length
18 in
Width
8.75 in
Standards - RoHS Compliance Status
UI
Minimum Pack Quantity
1
Package Contents
Metal Carry Case only