BURNDY
VG1_10090342_IMAGE
VG1_10090342_IMAGE

VG3, Copper Alloy Vise Connector, #2-#6 Sol

Brand:

Burndy

Catalog ID:

VG3

Cu Alloy Vise Connectors, #2 - #6 Sol.

  • Easy to install
  • Will not swivel

Easy to install and will not swivel. The interlocking will not rotate out of the body. Supplied with hex head bolts, VG1 has a slotted hex bolt.

Product details

General

Application

Accomodates a wide range of conductors

Catalog Number

VG3

Connector Type

Stud Connector

Construction Material - Main

Copper

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

VISEIT

Trade Name

VISEIT™

Type

VG

UPC

781810475133

Dimensions

Bolt Size

9/16 in

Dimension - B Length fraction

39/47 in

Dimension - B Length inch

0.83 in

Dimension - Pad Width inch

0.94 in

Dimension - Pin Diameter fraction

49/50 in

Dimension - Pin Diameter inch

0.98 in

Conductor Related

Conductor - Copper Solid Run

6 - 2

Conductor - Copper Solid Run Range

6 - 2

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

6 AWG-2 AWG

Conductor - Copper Solid Tap

6 - 2

Conductor - Copper Solid Tap Range

6 - 2

Conductor - Copper Str Run

6 - 2

Conductor - Copper Str Run Range

6 - 2

Conductor - Copper Str Tap

6 - 2

Conductor - Copper Str Tap Range

6 - 2

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

250

Minimum Pack Quantity

50

Resources and downloads