Brand: Burndy
Catalog ID: VG5
Catalog Number
VG5
Connector Type
Stud Connector
Material
Copper
Plated
N
Plating Type
Unplated
Trade Name
VISEIT™
UPC
781810475157
UPC 14 Digit GTIN
00781810475157
Bolt Size
9/16 in
Dimension - B Length fraction
49/50 in
Dimension - B Length inch
0.94 in
Dimension - Pad Width inch
1.28 in
Dimension - Pin Diameter inch
1.80 in
Conductor - Copper Solid Run
3 - 2/0
Conductor - Copper Solid Run Range
3 - 2/0
Conductor - Copper Solid Size
3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range
3 AWG-2/0 AWG
Conductor - Copper Solid Tap
3 - 2/0
Conductor - Copper Solid Tap Range
3 - 2/0
Conductor - Copper Str Run
3 - 2/0
Conductor - Copper Str Run Range
3 - 2/0
Conductor - Copper Str Tap
3 - 2/0
Conductor - Copper Str Tap Range
3 - 2/0
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
125
Minimum Pack Quantity
25