Brand: Burndy
Catalog ID: WHHWB
Application
Tapping
Catalog Number
WHHWB
Tool Type
Powder Actuated
Trade Name
WEJTAPâ„¢
Type
Powder Actuated
UPC
781810010723
UPC 14 Digit GTIN
00781810010723
Length
6 in
Width
2.2 in
Standards - RoHS Compliance Status
EX
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
WEJTAPâ„¢ Wire Brush
Pallet Quantity
464