Brand: Burndy
Catalog ID: WTBNHS
Application
Tapping
Catalog Number
WTBNHS
Tool Type
Powder Actuated
Trade Name
WEJTAP™
Type
Powder Actuated
UPC
781810493021
UPC 14 Digit GTIN
00781810493021
Length
8.85 in
Width
1.81 in
Standards - RoHS Compliance Status
EX
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
WEJTAP™ Tool Non-Hotstick Assembly
Pallet Quantity
168