15-Ton Remote C-Head Crimper, 10000 psi, Female Coupler.
Request a Quote
Brand:
Burndy
Catalog ID:
Y46LWSBHF
Prop 65 Notice
15T Remote C-Head Crimper, 10000 psi, Female Coupler.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices
Crimp Force Capacity
15 ton
Die Type
P Die and U Die with PUADP1 Adapter
Tool Type
Remote Hydraulic Crimper
Trade Name
HYPRESSâ„¢
Type
Crimper
UPC
781810673720
UPC 12 Digit
7818106737200
Dimensions
Height
14.68 in
Length
14.68 in
Weight
14.5 lb
Conductor Related
Crimping Ranges
Copper - #8 AWG Str. - 1500 kcmil; Aluminum - #8 AWG - 1250 kcmil
Certifications And Compliance
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Package Contents
Tool, Nylon Carry Bag
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50024880