BURNDY
Image of Y46LWSBHF 15-Ton Remote C-Head Crimper, 10000 psi, Female Coupler.
Image of Y46LWSBHF 15-Ton Remote C-Head Crimper, 10000 psi, Female Coupler.

15-Ton Remote C-Head Crimper, 10000 psi, Female Coupler.

Brand: Burndy

Catalog ID: Y46LWSBHF

15T Remote C-Head Crimper, 10000 psi, Female Coupler.

  • 2” jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter
  • Positive push button die locks
  • Light weight scoop style open head design

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices

Catalog Number

Y46LWSBHF

Crimp Force Capacity

15 ton

Die Type

P Die and U Die with PUADP1 Adapter

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810673720

UPC 14 Digit GTIN

00781810673720

Dimensions

Height

14.68 in

Length

14.68 in

Weight

14.5 lb

Conductor Related

Crimping Ranges

Copper - #8 AWG Str. - 1500 kcmil; Aluminum - #8 AWG - 1250 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Nylon Carry Bag