BURNDY
YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS59R, Aluminum Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS59R

HYSPLICE™, AL Tube jumper loop sleeve for ACAR and Stranded Aluminum conductor, 2250-2300 Kcmil AL, 2156-2167 Kcmil ACSR, 230 kV.

Product details

General

Catalog Number

YNS59R

Connector Type

Splice

Die Index

735

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810180662

UPC 12 Digit

7818101806622

Dimensions

Dimension - L Length Overall mm

370 mm

Dimension - Length Overall inch

14.56 in

Dimension - Outside Diameter inch

2.50 in

Conductor Related

Conductor - ACSR Str Size

2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil

Conductor - ACSR Str Size Range

2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil

Conductor - AL Str Size

2250 - 2300 KCMIL

Conductor - AL Str Size Range

2250 - 2300 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings