Wiley Innovation, BURNDY Quality
Whether you’re installing miles of wire or acres of solar modules, it’s the components no bigger than a few inches that can give the project long-term success and peace of mind. As PV technology has evolved, BURNDY continues to focus on providing solutions to the most challenging application requirements. In 2011, BURNDY was thrilled to combine our history of excellent customer service and reliability with the Wiley product line. The Wiley WEEB (Washer, Electrical Equipment Bond):
• Can be installed over 1.5 times faster than traditional grounding methods
• Requires less copper conductor
• Is engineered for outdoor use
• Confirms to UL Standard 467
• Is certified to CSA Standard C22.2 No. 41
• Is UL recognized to UL 2703
Thanks to our global reach, BURNDY offers connector and tooling technology for all aspects of solar energy applications: array, inverter, transformer and collector systems.
Application