
OVERVIEW
Introducing the BURNDY® PATRIOT® PAT444ST3 Series with all the exceptional features of its PATRIOT predecessor, plus a new ergonomic design and state of the art technology.
The TRACK TRACE TRANSMIT intelligence feature provides critical crimping information for all projects small and large. Data collected by the PAT444ST3 provides users a new level of confidence that their BURNDY crimper is performing to specification and enhances the application of the BURNDY® Engineered System; an undeniable advantage over all competitive tools.

TRACK crimp locations with onboard GPS - BURNDY Exclusive!
TRACE individual crimps with comments, photos, and output force validation
TRANSMIT via Bluetooth® technology and sync to the cloud
ERGONOMIC
- New C-Head style for easy access and increased flexibility
- Dieless System with range taking capability
- Fewer crimps, helps lessen operator fatigue
- 355° Head rotation
- Improved ergonomic design with more balance
- Enhanced grip to reduce user fatigue
DURABLE
- Robust and reliable INFINITY DRIVE® transmission
- Patented, high-speed hydraulic pump system
- Conformally Coated PCB protects electronic circuitry to work in severe weather
- Accepts 2.0Ah-6.0Ah Makita batteries

CAPACITIESCrimp Capacity | ||
|---|---|---|
| Connector Type | Conductor Type | Ranges |
| Terminals & Splices | Copper, Copper Flex, Aluminum | #4 AWG-1000 kcmil |
| HYPLUG™ | Copper, Aluminum | #4 AWG-1000 kcmil |
| HYPLUG™ | Copper Flex | #2 AWG-777 kcmil |
| Full-Tension Splices | ACSR, AAC, AAAC, ACAR | #4 AWG-556.5 kcmil |
| Cable Pulling Heads | Copper, Aluminum | #6 AWG-1000 kcmil |
NUMBERING SYSTEM: example - PAT444ST3U05A3 | ||||
PRODUCT CONFIGURATIONS | ||
|---|---|---|
| Tool PN | Description (All tools accept 2.0Ah-6.0Ah Lithium-ion Batteries) | |
| PAT444ST3U03A2 | PATRIOT® T3 11-Ton Battery Crimper, Dieless C-Head, (2) 3.0Ah 18V Li-Ion Batteries, 120V AC Charger, Hard Case | |
| PAT444ST3U03D2 | PATRIOT® T3 11-Ton Battery Crimper, Dieless C-Head, (2) 3.0Ah 18V Li-Ion Batteries, 12V DC Charger, Hard Case | |
| PAT444ST3U05A2 | PATRIOT® T3 11-Ton Battery Crimper, Dieless C-Head, (2) 5.0Ah 18V Li-Ion Batteries, 120V AC Charger, Hard Case | |
| PAT444ST3U05D2 | PATRIOT® T3 11-Ton Battery Crimper, Dieless C-Head, (2) 5.0Ah 18V Li-Ion Batteries, 12V DC Charger, Hard Case | |
| PAT444ST3U03A3 | PATRIOT® T3 11-Ton Battery Crimper, Dieless C-Head, (2) 3.0Ah 18V Li-Ion Batteries, 120V AC Charger, Nylon Pro Bag | |
| PAT444ST3U03D3 | PATRIOT® T3 11-Ton Battery Crimper, Dieless C-Head, (2) 3.0Ah 18V Li-Ion Batteries, 12V DC Charger, Nylon Pro Bag | |
| PAT444ST3U05A3 | PATRIOT® T3 11-Ton Battery Crimper, Dieless C-Head, (2) 5.0Ah 18V Li-Ion Batteries, 120V AC Charger, Nylon Pro Bag | |
| PAT444ST3U05D3 | PATRIOT® T3 11-Ton Battery Crimper, Dieless C-Head, (2) 5.0Ah 18V Li-Ion Batteries, 12V DC Charger, Nylon Pro Bag | |
| PAT444ST3U0002 | PATRIOT® T3 11-Ton Battery Crimper, Dieless C-Head, No Batteries, No Charger, Hard Case | |
| PAT444ST3U0003 | PATRIOT® T3 11-Ton Battery Crimper, Dieless C-Head, No Batteries, No Charger, Nylon Pro Bag | |
| PAT444ST3U0000 | PATRIOT® T3 11-Ton Battery Crimper, Dieless C-Head, No Batteries, No Charger, No Case | |
SPECIFICATIONS | |
|---|---|
| Output Force | 11 Tons |
| Tool Weight | 16.5 lbs |
| Size | 16.90” x 14.95” x 3.25” |
| Die Style | Dieless |
| Operating Voltage | 18V-DC Lithium-Ion |
| Recharge Time | 30 minutes (3.0Ah) 45 minutes (5.0Ah) |
| Warranty | 5 year limited warranty Lifetime warranty on INFINITY DRIVE® 3 year on batteries and charger |
ACCESSORIES | |
|---|---|
| BAT18VLI | Hi-Capacity LI Makita battery (3.0Ah) |
| BAT18V5AHLI | Hi-Capacity LI Makita battery (5.0Ah) |
| PATCHGRLI | 120V-AC Makita charger |
| PATCHGRLIDC | 12/24V-DC Makita charger |
| FORCEGAUGE11 | Force Test Gauge |
| PATPROBAG | Nylon Pro Bag for PATRIOT® tools |


