BURNDY
Image of 135002 135002, XL Shear Bolt WEJTAP™ Connector
Image of 135002 135002, XL Shear Bolt WEJTAP™ Connector
play

135002, XL Shear Bolt WEJTAP™ Connector

Brand: Burndy

Catalog ID: 135002

Main Conductor: 1510.5 AAC - 1590 AAC (1.416" - 1.453") Tap Conductor: #6 SOL - #2 ACSR (.162" - .316")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

135002

UPC

621945682948

Conductor Related

Conductor Range

Main Conductor: 1510.5 - 1590 AAC, Tap: #6 Sol-#2 ACSR

Resources and downloads

Media

Videos

play
WEJTAP™ Installation with Gloves