Brand: Burndy
Catalog ID: 25FWSSBOX
Catalog Number
25FWSSBOX
Connector Type
Washer - Flat
Material
STAINLESS STEEL
UPC
781810365656
UPC 14 Digit GTIN
00781810365656
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25 in
Dimension - Outside Diameter inch
0.69 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Minimum Pack Quantity
1