Brand: Burndy
Catalog ID: 31FWBOX
Catalog Number
31FWBOX
Connector Type
Washer - Flat
Material
SILICON BRONZE
Trade Name
DURIUM™
UPC
781810012512
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.312
Dimension - Inside Diameter inch
0.359
Dimension - Outside Diameter inch
0.703
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
1