BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
Buy America(n) Qualified

31X75HSSBUSA, 5/16" x 3/4" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 31X75HSSBUSA

5/16 x .75 Silicon Bronze Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

31X75HSSBUSA

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

180 LBS/in

Material

STAINLESS STEEL

UPC

781810338469

UPC 14 Digit GTIN

00781810338469

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.31 in

Dimension - Thread Size

5/16-18

Dimension - Threads per inch

18

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings