BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X200HSSBUSA, 3/8" x 2" Hex Bolt, Stainless Steel

Brand:

Burndy

Catalog ID:

38X200HSSBUSA

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

38X200HSSBUSA

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

240 LBS/in

Material

STAINLESS STEEL

UPC

781810330401

UPC 12 Digit

7818103304011

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

89100

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings