BURNDY
38X200OSB, 3/8" x 2" Oval Shank Bolt, Prevents Rotation
Image of 38X200OSB 38X200OSB, 3/8" x 2" Oval Shank Bolt, Prevents Rotation
Image of 38X200OSB 38X200OSB, 3/8" x 2" Oval Shank Bolt, Prevents Rotation

38X200OSB, 3/8" x 2" Oval Shank Bolt, Prevents Rotation

Brand: Burndy

Catalog ID: 38X200OSB

3/8" x 2" Silicon Bronze Oval Shank Bolt, Prevents Rotation, Increases Stability, Improved Load Distribution

  • Prevents Rotation
  • Increased Stability
  • Reduces wear and tear on the hole and bolt
  • Improved load distribution and specified application fit

General

Catalog Number

38X200OSB

Material

Silicon Bronze

Product Family

HARDWARE

Product Type

Oval Shank Bolt

UPC

781810158906

Dimensions

Dimension - Bolt Size fraction

3/8

Dimensions

2 in x 0.38 in x 0.268 in

Height

0.268 in

Length

2 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1