BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X325HGSBT325, 3/8" x 3-1/4" Hex Bolt, Fully Threaded, Galvanized Steel

Brand: Burndy

Catalog ID: 38X325HGSBT325

3/8" x 3.25" Hex Head Galvanized Steel Bolt - fully threaded.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

38X325HGSBT325

Material

GALVANIZED STEEL

UPC

781810450154

Dimensions

Dimension - Bolt Size fraction

3/8

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

0