BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X106FWGSBOX, 1/2" x 1.06" Flat washer, Galvanized Steel

Brand: Burndy

Catalog ID: 50X106FWGSBOX

1/2" x 1.06" Flat washer, Galvanized Steel

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

50X106FWGSBOX

UPC

621945507135

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1