BURNDY
Image of 50X175OSB 50X175OSB, 1/2" x 1-3/4" Oval Shank Bolt
Image of 50X175OSB 50X175OSB, 1/2" x 1-3/4" Oval Shank Bolt

50X175OSB, 1/2" x 1-3/4" Oval Shank Bolt

Brand: Burndy

Catalog ID: 50X175OSB

1/2 x 1.75 Oval Shank Bolt.

  • Prevents Rotation
  • Increased Stability
  • Reduces wear and tear on the hole and bolt
  • Improved load distribution and specified application fit

Product details

General

Catalog Number

50X175OSB

Material

SILICON BRONZE

UPC

781810354308

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads