BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X250HAB7075, 1/2" x 2-1/2" Hex Bolt, Aluminum 7075

Brand: Burndy

Catalog ID: 50X250HAB7075

1/2 x 2.50 Aluminum 7075 Hex Bolt.

  • Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

50X250HAB7075

Material

ALUMINUM

UPC

781810445266

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads